Catalog navigation
CADモデル選択
選択可能な製品数: 7
HELP_VARIABLE
Company
Berger Tools
Description
ML 500 - Maximum force, rod sealed
Bill of material
ML500-025
ARTNR
CU
Stroke
mm
L
Total length
mm
LMIN
Minimum length
mm
RC
Reserves stroke
2 mm
D
Diametro
32 mm
P
Pressione
200 bar
PMIN
Pressure min.
20 bar
CX
Working stroke
mm
Enter value for CX
Working stroke
mm
cm
inch
ft
FIS
Fixing
F0
Nominal initial force
510 daN
F1I
Isothermal end force
daN
F1P
Polythrophic end force
daN
V
Volume
cm³
W
Weight
Kg
プレビュー
3D
情報
2D
ダウンロード(CADデータ)